Quiet Operation
Trailblazer® chillers deliver ultra-quiet operation, with sound pressure levels as low as 61 dB, even without compressor enclosures. For even quieter performance:
Sound-absorbing compressor blankets further reduce noise emitted by Trailblazer's air-cooled chiller compressors. These blankets absorb and dampen noise generated during operation.
Variable-speed fan drives (available with high-efficiency [HE] Trailblazer chillers) include a sound reduction mode. This mode dynamically adjusts fan speed to minimize generated noise.
Low-noise operating mode allows the scheduling of quieter operation times using the unit's controls.